Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

IP69K rated and NSF certified

X-Switch motor controls are IP69K rated for high temperature and high pressure washdown. IP69K breather drain option available to prevent interior condensation build up. The X-Switch is NSF listed and IP69K rated making it ideal for food and beverage industry’s processing areas.

Longevity

The Arrow Hart X-Switch excels where standard industrial switches are most susceptible to fail: in physically abusive areas exposed to washdowns, extreme temperatures, chemicals and corrosive elements. Eaton motor control disconnect switches are built for use in harsh industrial applications to address the needs of safety, reduced downtime and code compliance.
ARROW HART MOTOR CONTROLS AND DISCONNECT SWITCHES
the ideal motor control switch solutions for industrial environments

Fitur utama

    Watch the video

    Learn more about Eaton's offering of Arrow Hart motor controls and disconnect switches.

    Spesifikasi
    Tunjukkan perbedaan
    Hanya tampilkan perbedaan
    Sembunyikan yang kosong
    Tautan Unduh

    Watch the video

    The rugged design of Eaton's Arrow Hart X-Switch has been enhanced to offer features you demand for reliable motor control in the most unforgiving environments.