Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
  • Building and operating the factories of tomorrow

Industry 4.0, including solutions that collect data, learn and provide actionable insights to optimize power use and continuity, is fast becoming manufacturing's new normal. Day-to-day operations, equipment maintenance and profitability models are shifting. Energy regulations are rising. Dated legacy systems hinder connected technologies. Human capital is at a premium, with increased recruiting efforts, upskilling labor on new technologies and supporting an increasingly remote workforce now critically important.

While Industry 4.0 introduces new challenges, they’re far outweighed by the impactful results experienced through change. Innovative companies building the factories of tomorrow not only see improvements in employee productivity and ROI, they recognize that technology is a catalyst for growth.

To modernize manufacturing and drive growth, industries of all sizes must overcome resource challenges and embolden competitive advantages through improved materials management and advanced manufacturing processes. Processes and machines must improve. Industries must safeguard new platforms with cybersecurity into to the products they install. Employers must educate workers through progressive digital training initiatives. In today's connected world, data is the key to reaching these milestones.

todd-earls.jpg
Todd Earls

Using data inputs to increase your output

Optimizing uptime and productivity and reducing maintenance costs define factory-of-the-future performance. Collecting, storing, visualizing and analyzing data creates transparency on power usage, output and availability. That’s how industries use manufacturing data to predict maintenance, reduce costs and automate the processes that improve performance. As manufacturers envision the future, extracting the right information from data is key to improving operations and creating long-term value. Connectivity drives Factory of the Future capabilities which involve the connections to machines, sensors, smart products, partner applications and other sources of data. A digitally connected ecosystem allows the aggregation and utilization of data in ways never before achievable. And it is this ecosystem that drives Industry 4.0 innovation. 

Industry 4.0-inspired digitalization redefines how products are planned, built, used and maintained. The sooner factories digitalize operations, the faster they may realize ROI; manufacturers making Industry 4.0 investments earned 20.4% more revenues than non-digital competitors over a four-year span.1

Organizations that believe they can create new, service-based IIoT income streams
84
%
Organizations that believe they can create new, service-based IIoT income streams
The percentage of industrial companies investing in digital factories
91
%
The percentage of industrial companies investing in digital factories
Efficiency gains in IIoT over the next five years
12
%
Efficiency gains in IIoT over the next five years

Driving sustainability through better materials management

Manufacturing is responsible for 54% of energy consumption and 20% of global CO2 emissions.2 Industrial facilities are under increased regulatory and consumer pressures to reduce their carbon footprint. Industry 4.0 technologies play a dramatic role in lowering energy use and emissions. Without the burden of excess weight, lighter materials require less energy to move. That means fewer fossil fuels are required to propel vehicles, which substantially reduces fuel consumption and CO2 emissions.

Additive manufacturing and light-weighting technologies help OEMs proactively impact the environment for the better, creating new opportunities to combine novel materials, designs and process innovations faster than traditional manufacturing. Additive manufacturing allows engineers to quickly and cost-effectively create new design iterations—even creating a new ‘manufacture-to-design’ paradigm. Rather than through conventional manufacturing methods based on subtractive manufacturing or forming, new additive technologies include 3D-printing for both metal and non-metal applications. These technologies enable OEMs to meet increased demand for complex components and fixtures while improving speed to market and advancing sustainable manufacturing practices.

We’re exploring cutting-edge solutions in polymer materials, composites and structures to improve efficiency, durability and the recyclability of products. With a dramatic increase of connected devices and sensors and the data and insights they create, we efficiently use and conserve resources, provide reliable access to energy and enable safer living and working environments.

Our additive manufacturing process can decrease waste and scrap by using only the material required for final products. Our teams actively reduce our own waste and carbon dioxide emissions as they optimize our use of power, raw materials and natural resources. As each 3D layer is added, we evaluate and ensure quality with real-time data analysis. If we detect substandard quality at any point, we can change inputs or slow printing to assure a better product while decreasing waste and materials costs, all thanks to the continuous flow of data.

We inspire cutting-edge thinking by ensuring our engineers have direct access to new technologies and the autonomy to experiment without limitation. Through extensive studies, we’re increasing our understanding of additive manufacturing’s environmental impact. Our Eaton Centers of Excellence in Southfield, Michigan (USA), and Pune, India, meet the increased demand for complex high-performance components, tools and fixtures—all while improving speed to market and advancing sustainable manufacturing, furthering our ability to meet our 2030 sustainability targets.

Maximizing cybersecurity from planning to implementation

Thirty-five percent of manufacturers are inhibited from fully investing in Industry 4.0 technologies because of cybersecurity concerns.3 That means implementing safe, secure solutions is paramount. As more manufacturers and industries build and deploy smart Internet of Things (IoT) devices and cloud services, asset protection becomes more important—and more difficult to manage. 

With governments slow to regulate standards for adequate cybersecurity measures, manufacturers must identify and eliminate risk. That’s why many OEMs now work with suppliers who can prove their products meet or exceed the guidelines outlined by the OEM. 

At Eaton, cybersecurity starts with product development procedures that assure our connected IoT products are “secure by design” and feature built-in logic. Our Secure Development Lifecycle ensures security is integrated at every phase of product creation and places strict protocols on our people, processes and technologies. From concept to installation to ongoing support, our engineers build cyber-safe devices through training, threat modeling, requirements analysis and verification.

We use our expertise across new and legacy systems. While other providers build one-off solutions, only offering sensors or cloud products, Eaton offers a complete solution—from the sensor to the controller, and from the gateway to the cloud. This allows us to work with new machines and retrofit legacy systems with modern technologies, without compromising system or data security. Data utilization and transparency are critical when improving business processes. We collect data from all machines and share it across cloud services, so customers gather more information and see easier-to-understand process parameters on one dashboard.

We employ end-to-end protocols that encompass technical standards, tools and processes to secure data critical to Industry 4.0 success. Our specialized labs and “secure by design” approach ensure customers install devices that comply with the highest industry cybersecurity requirements before they're made part of critical systems. Manufacturers and businesses can rest assured they’re deploying smart, safe IIoT devices and services.  

Underwriters Laboratories (UL)
Our partnership with UL drives measurable cybersecurity criteria for network-connected power management devices and systems. Under UL’s purview, we validate products to key aspects of UL 2900-1 and UL 2900-2-2 Cybersecurity for Industrial Control Systems protocols in our first-of-its-kind UL-approved lab. 
The International Electrotechnical Commission (IEC)
The Eaton cybersecurity program recently expanded to include certifications under the IEC 62443-4-2 standard as well as UL 2900-1 for Eaton's Gigabit Network Card and Industrial Gateway Card. With this, Eaton is the first company in our industry to receive dual product certifications under the IEC and UL. 

Increasing productivity through education and training

Today, 52% of manufacturers lack skilled workers to support digitalization plans, with 50% having no formal skills-development plans for existing employees.4 And training can lag in fast-paced manufacturing environments; scheduling conflicts, a shortage of qualified educators and the costs of traveling between facilities often impede agile training programs.

The COVID-19 pandemic intensifies the need for dependable remote learning. Though businesses worldwide still balance staffing levels against spikes in virus outbreaks, workforce training cannot stop. In the new  “distance economy,” a tailored learning approach to reskilling and upskilling is now critically important.

At Eaton, we see augmented reality (AR)—the use of superimposed digital simulated content over a real work environment to create a composite view of objects—as a technology that reshapes how companies train and ramp up production and how employees learn. Features like built-in video and step-by-step holographic overlay instructions create immersive training from an electronic mentor. This can dramatically compress training time frames and lessen health risks to trainers and trainees.

Digital Twins

AR champions our use of digital twins in the development cycle. The data we generate through digital twins, the virtual replicas of physical assets, help inform new products before they’re made part of significant capital investments.

Digital twins modeling allows us to leverage the AR tools and processes used to improve products and product design. We identify gaps in time or procedures, such as product defects and process faults, and immediately make improvements. Transforming data into actionable insights helps reduce total cost of ownership, drive efficiency and maximize uptime.

With AR training that’s more immersive and on-demand, trainees experience a 70% higher long-term retention rate, while improving their efficiency by double-digit percentages.5

Remote assistance

Remote assistance provides an immersive real-time collaboration space where people can interact from anywhere in the world. Our Vehicle Group uses Microsoft’s HoloLens 2 and Remote Assist to bring together employees, customers and suppliers across the globe. The program features one user wearing the HoloLens 2, which allows for hands-free work and a point-of-view perspective for other users connected through Microsoft Teams. Other users can then interact by sharing documents, instructions or even making spatially aware annotations in the HoloLens users’ field of view.

Program results are remarkable. By solving problems correctly the first time, AR eliminates the need to bring employees together physically, dramatically reducing travel costs, lost productivity due to travel and fewer carbon emissions, without losing the benefits of face-to-face interaction. 

Training and work instruction

Digital training is appropriate for almost any process or task. Whether it’s employee onboarding, product assembly, maintenance, safety checks or quality assurance, we incorporate 3D models and videos to get employees up and running just as quickly as in-person training. 

Most recently, we’ve used AR at our loadcenter facility in Ontario, Canada. The plant manufactures over 30 unique SKUs on a fast-paced multi-station line. With regular turnover on the line, experienced employees are obliged to train recruits—which takes them off the assembly line and negatively impacts productivity. Our AR program’s intuitive graphic overlays and detailed instructions reduce learning curves and break English and French language barriers so workers can get on the job faster. With no in-person training required, we see a dramatic increase in speed to competence, higher knowledge retention rates and fewer assembly-line errors. 

People are a company's most significant investment, and thanks to AR, manufacturers can quickly and safely onboard and train employees to get them on the factory floor faster, with fewer errors on the line. That translates to increased productivity and a faster return on your human capital investment.  

Start thinking about tomorrow today

Our Factory of the Future journey is just beginning. We’ve highlighted a few starting points and continue to leverage our Industry 4.0 ecosystem of technologies to explore more possibilities, including Overall Equipment Effectiveness (OEE), digital work instructions, predictive maintenance, traceability, cobots and automated guided vehicles.

To remain competitive, manufacturers of all sizes must immerse themselves in the Industry 4.0 revolution to leverage data to unearth insights that predict needs, generate efficiencies and inform smarter decisions. For some, the path forward may require a wholesale replacement of existing systems. Others may only need minor infrastructure and connectivity upgrades. Whatever a manufacturer’s need, now is the time to leverage a wealth of digital data, create bigger ideas, and turn those ideas into practical, real-life products that help drive long-term growth and value. 

poland_blog_industry 4.0.jpg