Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

Easy Battery+

This is a service product which is offering Eaton final customers a complete batteries tray to exchange their batteries. The whole batteries exchange process will be therefore much quicker and safer than swapping batteries one by one.

Easy battery +

This service product offers Eaton customers a complete batteries tray to exchange their UPS batteries.

With Easy Battery+ kit you are sure that:

  • The battery is fully compliant with the quality standard of a world class UPS manufacturer
  • The battery is compatible with the performance of your UPS
     

The Easy Battery+ kit allows you to save money:

  • By simply replacing the batteries and giving a second life to your UPS
  • By managing your operational expenditures, buy your Easy Battery+ kit now and use it in 3 months

Eaton UPS Battery Installation Instructions:

Eaton 5130 UPS installation videos

Eaton 5P UPS installation videos

1250 VA
1750 VA
2500 VA
3000 VA 2U
3000 VA 3U
850 VA
1150 VA
1550 VA


Eaton 5P Rack UPS
installation videos

Eaton 5PX UPS
installation videos

650 VA
850 VA
1150 VA
1550 VA
1500 VA 2U
2200 VA 2U
3000 VA 2U
3000 VA 3U

Eaton 5SC UPS
installation videos

Eaton 9130 UPS
installation video

750 VA
1000 VA
1000 VA Rack
1500 VA Rack
2200 VA RT
3000 VA RT
700 VA
1000 VA
1500 VA
2000/3000 VA

Eaton 9130 RM UPS
installation video


Eaton EX UPS
installation videos

1000 VA
1500 VA
2000/3000 VA
1000 VA
1000 VA 2U
1500 VA
1500 VA 2U
2200 VA & 3000 VA 2U
2200 VA & 3000 VA 3U

Eaton 9SX UPS
installation video

Eaton 9PX UPS
installation video

5000 VA & 6000 VA 1000 VA
1500 VA
2200 VA
2200 VA 3U
3000 VA
3000 VA 3U
5000 VA & 6000 VA