Eaton’s ground fault monitoring relays are designed for industrial applications and have passed rigorous noise immunity, vibration and shock tests. They provide system security and immediate reliable low level ground fault detection on three-phase AC resistance grounded or solidly grounded electrical distribution systems. Ground fault monitoring relays are capable of monitoring ungrounded supplies power systems up to 600V, for maximum equipment protection.