Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

Industrial Controls in Motion Tour

Industrial Controls in Motion Tour showcases simulations of real-world control solutions for your application. You will learn how Eaton’s control innovations help cut costs, improve efficiencies, optimize equipment performance and maximize uptime in an experience that is brought to your door.

You get to:

  • Interact with 40 feet of Eaton innovations that help you understand how they can help you work smarter, cut costs, increase energy efficiency and keep you safe.
  • Experience fully functional, real-world environments for HVAC/R, pumping, process industry and machinery applications.

    See what's inside

    Pumping

    Automatic control with real-time monitoring and diagnostics to reduce downtime.

    Featuring:

    • VFDs with built-in multi-pump control and integrated logic for faster startup.
    • Overloads and VFDs with advanced protections to detect loss of suction, dead-head and clogged impellers.
    • HMIs that provide real-time fault alerts and troubleshooting ideas via email or text messages.
    • Bussmann series fused and non-fused disconnects for safe and reliable operation.

    HVAC/R

    Designed exclusively for HVAC/R applications to minimize cost and significantly improve energy efficiency.

    Featuring:

    • VFDs with Eaton’s patented Active Energy ControlT algorithm that provides energy savings of up to 10% above standard drives.
    • Redundant VFD packages that speed control and communications to maximize uptime.
    • DH1 enclosed HVAC variable frequency drive.
    • XT IEC contactors that reduce installation time and energy costs.
    • B-Line series traditional strut and innovative 4DimensionE strut saves time during installation and reduces labor costs.

    Material handling

    Maximizing uptime using real-time monitoring and on-board communications.

    Featuring:

    • Smartwire wiring system that dramatically reduces wiring costs and provides system diagnostics.
    • XV303 HMI panels with Visual Designer that support advanced gestures and notifications.
    • Sensors that are robustly designed, versatile and highly reliable.
    • Electronic motor starters that reduce footprint by up to 80% over traditional starters.

    Process industry

    Motor control products that maintain uptime, improve safety and reduce the cost of integration.

    Featuring:

    • Communicating advanced motor management relays that provide system intelligence and are easy to configure.
    • B-Line series cable tray features patented I-beam siderail that optimizes performance.
    • Explosion-proof enclosures that meet Class 1 Div. 1 requirements.
    • FlashGard MCC bucket provides arc-flash protection for personal safety.
    • XV102 HMI with Galileo communicating over Ethernet that provides system control and process visibility.

    Follow the tour

    Take a look at all the stops on the 2017-18 Industrial Controls in Motion tour.