Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

170M4059

Fuse-link, high speed, 250 A, AC 690 V, DIN 1, 53 x 66 x 108 mm, aR, DIN, IEC, single indicator

Spesifikasi umum

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4059
UPC
051712257527
EAN
5027590450997
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
451.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Spesifikasi produk

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
21000 at 660 V
Watt losses
55 W
Clearing loss
55
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
3100
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse system (according to IEC 60269)
Other

dataSheetsExport

Catatan: Jika ada file yang hilang dari unduhan .zip, artinya jenis file tersebut tidak dapat diunduh bersamaan dengan jenis file yang lain.