Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

170M7210

Eaton Bussmann series high speed square body fuse, 2000 A, AC 800 V, size 4, 120 x 105 x 94 mm, aR, IEC, type K indicator

Spesifikasi umum

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7210
EAN
5996516021408
Product Length/Depth
118.3 mm
Product Height
95 mm
Product Width
103 mm
Product Weight
0.001 g
Compliances
RoHS
Certifications
IEC

Spesifikasi produk

Amperage Rating
2000 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Fuse size
4
Rated voltage AC
800 V
Center-to-center distance of connections
94 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Color
None
Construction size
4
Voltage rating
800 V
Fuse type
BKN/95 Type K Indicator
Fuse system (according to IEC 60269)
Other

dataSheetsExport

Catatan: Jika ada file yang hilang dari unduhan .zip, artinya jenis file tersebut tidak dapat diunduh bersamaan dengan jenis file yang lain.