Foto menunjukkan kondisi yang sebenarnya
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear, Section door closed HxW=975x1000mm, special color
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Main LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                171654
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XSDMC097510-SOND-RAL*
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                25 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                965 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                992 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                21.9 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                EMC-version
                                             
                                         | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Powder coating
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP55  
                                        NEMA Other  | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel
                                             
                                         | 
                                    
| Model | 
                                            
                                            
                                             
                                                Stop door
                                             
                                         |