Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

178601
Model code: XPN4W-MCB04

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 component mounting area/cable connection area, withdrawable unit, main busbar back, W=425mm

Spesifikasi umum

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178601
Model Code
XPN4W-MCB04
EAN
4015081739301
Product Length/Depth
261 mm
Product Height
60.5 mm
Product Width
335 mm
Product Weight
0.83 kg
Compliances
RoHS conform

Spesifikasi produk

Construction type
Individual part
Fitted with:
Lock
Cable entry
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 4b

dataSheetsExport