Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

255804
Model code: ZSD-SL/GS/AD

ZSD-SL/GS/AD. Lock, keyed alike, +key +adapter

Spesifikasi umum

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
255804
Model Code
ZSD-SL/GS/AD
EAN
4015082558048
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
70 mm
Product Weight
0.105 kg
Compliances
RoHS conform

Spesifikasi produk

Handle type
Other
Closure type
Cylinder

dataSheetsExport