Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

259491
Model code: NZM2/3-XU24AC

Eaton Moeller series NZM Undervoltage release, 24VAC, for NZM2/3

Spesifikasi umum

Product Name
Eaton Moeller series NZM Undervoltage release
Catalog Number
259491
Model Code
NZM2/3-XU24AC
EAN
4015082594916
Product Length/Depth
42 mm
Product Height
90 mm
Product Width
30 mm
Product Weight
0.093 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CSA (Class No. 1437-01)
CSA certified
UL (File No. E140305)
UL (Category Control Number DIHS)
CSA (File No. 22086)
UL listed
CE marking
IEC60947
CSA-C22.2 No. 5-09
UL489

Data teknis - elektrik

Voltage type
AC
Rated control voltage (relay contacts)
24 V AC
Rated control supply voltage
24 V 50/60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Voltage tolerance - min
0.85
Voltage tolerance - max
1.1
Drop-out voltage of undervoltage release AC/DC - min
0.35 x Us
Drop-out voltage of undervoltage release AC/DC - max
0.7 x Us
Power consumption
0.8 W (sealing DC)
1.5 VA (sealing AC)
Pick-up power consumption at AC (undervoltage release)
1.5 VA
Pick-up power consumption at DC (undervoltage release)
0.8 W
Reaction time
19 ms
Minimum command time - min
10 ms
Minimum command time - max
15 ms
Electric connection type
Screw connection

Data teknis - komunikasi

Rated control voltage (relay contacts)
24 V AC
Rated control supply voltage
24 V 50/60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Voltage tolerance - min
0.85
Voltage tolerance - max
1.1
Drop-out voltage of undervoltage release AC/DC - min
0.35 x Us
Drop-out voltage of undervoltage release AC/DC - max
0.7 x Us
Power consumption
0.8 W (sealing DC)
1.5 VA (sealing AC)
Pick-up power consumption at AC (undervoltage release)
1.5 VA
Pick-up power consumption at DC (undervoltage release)
0.8 W
Reaction time
19 ms
Minimum command time - min
10 ms
Minimum command time - max
15 ms
Electric connection type
Screw connection

Data teknis - mekanis

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Connection type
With bolt connection

dataSheetsExport