Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

284016
Model code: XMN231604MV

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, vertical, 3p, HxW=400x425mm

Spesifikasi umum

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284016
Model Code
XMN231604MV
EAN
4015082840167
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
420 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Spesifikasi produk

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

dataSheetsExport