Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

46TB40

Expulsion fuse-link, medium voltage, 40 A, AC 46 kV, 787 mm, ANSI, T slow, style B termination

Spesifikasi umum

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TB40
EAN
5027590481601
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
56.44 g
Certifications
ANSI/IEEE Std C37.42

Spesifikasi produk

Amperage Rating
40 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

dataSheetsExport