Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

63D33R
Model code: FUSE-D3 63A F GR 500VAC E33

Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 63A, Non Indicating, fuse, Class gR, Ultra rapid, Copper, Ceramic body

Spesifikasi umum

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
63D33R
Model Code
FUSE-D3 63A F GR 500VAC E33
UPC
051712836463
EAN
5027590485012
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
52.16 g
Compliances
GoST-R
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Spesifikasi produk

Amperage Rating
63 A
Fuse size
DIII
Breaking capacity
50 kA
Construction size (fuse inserts)
DIII
Rated voltage AC
500 V
Class
Class gR
Fuse type
D33R - Ultra rapid
Accessory/spare part type
63GD33 Copper screw cap gauge piece
Utilization category
gR (general purpose semiconductor protection)
Color
Copper
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D3
Construction size
DIII
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Material
White ceramic body
Release characteristic
Super fast (FF)
Quantity
25
Voltage rating
500 V
Type
fuse
Special features
Ultra-rapid
Application
For domestic and general industrial applications

dataSheetsExport

Catatan: Jika ada file yang hilang dari unduhan .zip, artinya jenis file tersebut tidak dapat diunduh bersamaan dengan jenis file yang lain.