Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

9SX3000INB

Eaton 9SX UPS without battery, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Tower

Spesifikasi umum

Product Name
Eaton 9SX UPS
Catalog Number
9SX3000INB
UPC
743172091031
Product Length/Depth
412 mm
Product Height
346 mm
Product Width
214 mm
Product Weight
19.3 kg

Spesifikasi produk

Topology
Online/Double-conversion
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
3000 VA
Wattage
2700 W
Package contents
9SX 3000VA UPS, Quick Start Guide, (2) IEC C13-C14 jumpers 1.8m, serial cable, usb cable
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Type of Accessory
Other
Input connection
C20
Input cord length
1.8m
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(8) C13, (1) C19
Number of Outputs C13
8
Number of Outputs C19
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Runtime graph
View runtime graph
Battery management
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Communication
1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay Communication slot
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 818
Noise level
<45 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Battery quantity
0
Efficiency at max. load
92.4
Efficiency (eco-mode)
97.4
Input voltage range
200-276 V (140 V-276 V with derating)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 2%
Phase (input)
1
Phase (output)
1
Voltage distortion output (linear load) - max
3

dataSheetsExport