Foto menunjukkan kondisi yang sebenarnya
Download
Eaton Crouse-Hinds series EDS pushbutton control station, With pushbuttons, Stop, Feraloy iron alloy, Single circuit universal, 1, Single-gang, 1, Suitable for Class I, Division 1, Group B, Dead end, 1/2", 600 Vac
Product Name |
Eaton Crouse-Hinds series EDS pushbutton control station
|
Catalog Number |
EDS1184 GB SP
|
UPC |
662276689435
|
Product Length/Depth |
3.5 in
|
Product Height |
5.91 in
|
Product Width |
5.81 in
|
Product Weight |
8.16 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class II, Division 1
Class II, Division 2 Class III Class I, Division 1 Class I, Division 2 |
NEMA Rating |
3
7 9 |
Enclosure type |
With pushbuttons
|
Indicating plate markings |
Stop
|
Material |
Feraloy iron alloy
|
Normal position |
Single circuit universal
|
Number of devices |
1
|
Number of gangs |
Single-gang
|
Number of pushbuttons |
1
|
Style |
Dead end
|
Trade size |
1/2"
|
Voltage rating |
600 Vac
|
Special features |
Suitable for Class I, Division 1, Group B
|