KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

F5871949
Model code: POF-200-P01E-40L

Eaton CLEARGAF Filter Bag, POF-200-P01E-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 200 µm, Nominal

Spesifikasi umum

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5871949
Model Code
POF-200-P01E-40L
Product Length/Depth
430 mm
Product Diameter
180 mm
Product Weight
0.15 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

Spesifikasi produk

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
200 µm
Operating temperature - max
110 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

dataSheetsExport