KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

PDG14G0080TFFJ

Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 1, Four Pole (100% N), 80A, 35kA/480V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG1X4T125)

Spesifikasi umum

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG14G0080TFFJ
UPC
786679271803
Product Length/Depth
76 mm
Product Height
139.7 mm
Product Width
101.6 mm
Product Weight
2.22 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
UL 489
IEC 60947-2
CSA

Program pengiriman

Amperage Rating
80 A
Circuit breaker frame type
Complete breaker
Frame
1
Number of poles
Four-pole (100% N)

Informasi umum

Circuit breaker type
PD1 Global
Class
Class A
Trip Type
T298

Data teknis - Elektrik

Voltage rating
600 Vac
Voltage rating - max
600 V

Data teknis - Mekanis

Protection
100% neutral protection

Data teknis - Mekanis - Terminal

Terminals
Standard Line and Load

Informasi teknis

Interrupt rating
35 kAIC at 480 Vac
Interrupt rating range
22 kAIC Icu @250 Vdc
22 kAIC Icu @125 Vdc
65 kAIC @240V (UL)
36 kAIC Icu/ 36 kAIC Ics/ 76 kAIC Icm @380-415V (IEC)
35 kAIC @480V (UL)
55 kAIC Icu/ 55 kAIC Ics/ 121 kAIC Icm @240V (IEC)
18 kAIC @600V (UL/CSA)

dataSheetsExport

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Catatan: Jika ada file yang hilang dari unduhan .zip, artinya jenis file tersebut tidak dapat diunduh bersamaan dengan jenis file yang lain.