
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 15A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Bolt
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-15A10-T
|
UPC |
051712204071
|
EAN |
5027590505475
|
Product Length/Depth |
62 mm
|
Product Height |
25 mm
|
Product Width |
52 mm
|
Product Weight |
11.9 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC Rated
UL Listed CSA Certified CCC |
Amperage Rating |
15 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
22
|
Watt losses |
2.9 W
|
Application |
Photovoltaic strings
|
Fuse type |
PV-A10-T
|
Fuse indicator |
Other
|
Fuse size |
10 x 38 mm
|
Fitted with: |
Bolt fixing
|
Quantity |
10
|
Suitable for |
CHPV Modular fuse holder
|