Download document () of 20
Discontinued
Security & intruder alarm systems

i-on30R Kits - Home & commercial smart intruder alarm system

Complete i-on30R kits (i-on30RKIT-RKP-BL pictured) are single-box solutions designed for residential and small to medium-sized commercial installations.

The kit includes everything you need for a complete installation, including wireless PIR and door contacts for greater flexibility with the i-on30R control panel.

Additional devices can also be added to the kits including IR Barriers for perimeter detection and Camera's to provide visual verification of alarm events.

Whats included in the i-on30R kits?

30 Zone expandable wireless control panel

The i-on30R wireless control panel offers a straightforward secure configuration using the enhanced web browser. The next-generation security control panel has 30 zones expandable to 60 and offers secure configuration using a web browser.

Three dual technology passive infra-red (PIR) motion detectors

The XCELR series of dual technology PIR's has a specially designed spherical lens that generates a five-layered beam which when combined with a dual element sensor deliver superior detection precision. They also deliver a 36-month battery life and an impressive radio range of over 1000m in open space.

Slimline magnetic door/window contact

Radio door or window contacts consist of two components: the sensor (normally mounted on the door or window frame) and the magnet. When the door or window opens, the two devices separate, which triggers the sensor.

External siren

External sirens act as frontline deterrents against the threat of intrusion whether located on a semi-detached house or large warehouse. The 100dB sound output produced by Eaton's external sounder alerts both the occupier and any neighbours to alarm activity at the property. Red or blue sounder options are available in the i-on30R kit range and are supplied without a cover.

Wired or a wireless keypad

All our kits are available with either a wired keypad (KEY-KPZ) or a wireless keypad (KEY-RKPZ-KIT) to suit your installation needs. Both are small and discreet and feature a built-in proximity reader.

Access proximity tags (pack of 5)

Proximity tags can be used to set and unset an intruder system instead of using a pin number. Several can be used on one system and can be appointed with details for each person.

Smart security you can trust

All the i-on30R kits are SecureConnect™ enabled. Built with cybersecurity in its DNA, SecureConnect is a smart intruder solution that keeps installers and their customers protected.

New to smart security? Click here to find out more

End-User App

Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.

Users are notified of alarm activity by notifications straight to their smart device, have the ability to set or unset their system remotely and receive visual verification of events instantly.

Installer Cloud

Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels saving installers time and money.

Rather than having to visit a site to investigate a fault it can be identified remotely in a matter of seconds. Tested by Eaton's Cyber Security Centre of Excellence all data transmitted through the Cloud is fully encrypted.

Specifications

Product Codes - Wireless Kits

i-on30RKIT-RKP i-on30R (control panel)
XCELRPT (X3) (external PIRs)
DET-RDC-W (slimline door contact, white)
PROXTAGKP5 (proximity tags)
KEY-RKPZ-KIT (keypad)
i-on30RKIT-RKP-BL i-on30R (control panel)
XCELRPT (X3) (external PIRs)
DET-RDC-W (slimline door contact, white)
PROXTAGKP5 (proximity tags)
KEY-RKPZ-KIT (keypad)
SDR-REXT-G2-BL-NC (External sounder, blue, no cover)
i-on30RKIT-RKP-RD i-on30R (control panel)
XCELRPT (X3) (external PIRs)
DET-RDC-W (slimline door contact, white)
PROXTAGKP5 (proximity tags)
KEY-RKPZ-KIT (keypad)
SDR-REXT-G2-RD-NC (external sounder, red, no cover)

Product Codes - Wired kits

i-on30RKIT-WKP i-on30R (control panel)
XCELRPT (X3) (external PIRs)
DET-RDC-W (slimline door contact, white)
PROXTAGKP5 (proximity tags)
KEY-KPZ01 (Keypad)
i-on30RKIT-WKP-BL i-on30R (control panel)
XCELRPT (X3) (external PIRs)
DET-RDC-W (slimline door contact, white)
PROXTAGKP5 (proximity tags)
KEY-KPZ01 (Keypad)
SDR-REXT-G2-BL-NC (external sounder, blue, no cover)
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

+44 (0)1594541978