Download document () of 20

009462
Model code: T0-1-8180/E

Eaton Moeller® series T0 Spring-return switch, T0, 20 A, flush mounting, 1 contact unit(s), Contacts: 2, 90 °, momentary/maintained, With 0 (Off) position, With spring-return to 0, 0<Y-D, Design number 8180

General specifications

Product Name
Eaton Moeller® series T0 Spring-return switch
Catalog Number
009462
EAN
4015080094623
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
CE
UL 60947-4-1
UL
CSA File No.: 012528
IEC/EN 60947
UL File No.: E36332
IEC/EN 60204
CSA
CSA Class No.: 3211-05
VDE 0660
IEC/EN 60947-3
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-1-8180/E

Export product specification