Download document () of 20

011459
Model code: T0-2-15679/XZ

Eaton Moeller® series T0 On-Off switch, 20 A, rear mounting, Basic switch, 2 contact unit(s), 3 pole, 1 N/O

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
011459
EAN
4015080114598
Product Length/Depth
58 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.088 kg
Certifications
CE
Model Code
T0-2-15679/XZ

Export product specification