Download document () of 20

015118
Model code: T0-3-8222/EZ

Eaton Moeller® series T0 Changeoverswitches, T0, 20 A, centre mounting, 3 contact unit(s), Contacts: 6, 90 °, maintained, Without 0 (Off) position, 1-2, Design number 8222

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
015118
EAN
4015080151180
Product Length/Depth
115 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.153 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947-3
CE
UL File No.: E36332
CSA
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
VDE 0660
IEC/EN 60947
UL
UL Category Control No.: NLRV
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-3-8222/EZ

Export product specification