Download document () of 20

043599
Model code: T0-3-8233/EZ

Eaton Moeller® series T0 Step switches, T0, 20 A, centre mounting, 3 contact unit(s), Contacts: 6, 45 °, maintained, Without 0 (Off) position, 1-6, Design number 8233

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
043599
EAN
4015080435990
Product Length/Depth
115 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.153 kg
Certifications
CE
UL
IEC/EN 60947
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
VDE 0660
CSA
CSA Class No.: 3211-05
IEC/EN 60947-3
UL 60947-4-1
CSA-C22.2 No. 94
UL File No.: E36332
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-3-8233/EZ

Export product specification