Download document () of 20

171415
Model code: SL7-FL230-G

Eaton Moeller® series SL7 Strobe light module, green, LED, 230 V

General specifications

Product Name
Eaton Moeller® series SL7 Strobe light module
Catalog Number
171415
EAN
4015081679461
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.083 kg
Compliances
CE Marked
Certifications
UL 508
CSA Certified
UL Listed
cULus Listed
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-10
CSA Class No. NKCR7
IEC Rated
UL Category Control No.: NKCR
IEC/EN 60947-5-1
CSA-C22.2 No. 14-10
UL report applies to both US and Canada
CE
Certified by UL for use in Canada
CSA Class No.: NKCR7
UL
UL File No.: E29184
CSA-C22.2 No. 94-91
IEC/EN 60529
Catalog Notes
0
Model Code
SL7-FL230-G

Features & Functions

Color
Green
Enclosure color
Black
Functions
Flash light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)

General

Connection to SmartWire-DT
No
Degree of protection
NEMA 4
IP66
Flashing frequency
1.4 Hz
Frequency rating
1.4 Hz
Lifespan, electrical
100,000 h
Light type
Strobe light
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Strobe light module
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at DC - min
0 V
Rated operational voltage (Ue) at DC - max
0 V

Export product specification