Download document () of 20

171447
Model code: SL7-CB-IMH

Eaton Moeller® series SL7 Base module, internal fixing holes

General specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
171447
EAN
4015081677771
Product Length/Depth
73 mm
Product Height
94 mm
Product Width
73 mm
Product Weight
0.161 kg
Certifications
IEC/EN 60947-5-1
CE
UL report applies to both US and Canada
Certified by UL for use in Canada
CSA Class No.: NKCR7
UL 508
IEC/EN 60529
CSA-C22.2 No. 94-91
UL File No.: E29184
CSA-C22.2 No. 14-10
UL
UL Category Control No.: NKCR
Model Code
SL7-CB-IMH

Features & Functions

Color
Other
Fitted with:
Cover
Internal (on the inside) fixing holes
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5
Max. 5 (with standard base)

General information

Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 1
Mounting Method
Bracket
Horizontal
Floor
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Product Category
SL signal towers
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Base module

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (AWG)
24 - 14
Terminal capacity (flexible with ferrule and plastic collar)
0.25 - 1.5 mm²
Terminal capacity (solid/flexible)
0.13 - 2.5 mm²

Electrical rating

Rated insulation voltage (Ui)
250 V
Rated operational voltage
110/120 V AC ± 10 %
24 V AC/DC ± 10 %
230/240 V AC ± 10 %

Export product specification