Download document () of 20

172831
Model code: P3-100/M4/K2-PG/HI11

Eaton Moeller® series P3 Main switch, P3, 100 A, rear mounting, 3 pole, 1 N/O, 1 N/C, STOP function, with black rotary handle and lock ring (K series), Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
172831
EAN
4015081694143
Product Length/Depth
340 mm
Product Height
84 mm
Product Width
100 mm
Product Weight
0.585 kg
Certifications
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P3-100/M4/K2-PG/HI11

Export product specification