Download document () of 20

172864
Model code: P1-25/M4/K1-PG/N/HI11

Eaton Moeller® series P1 Main switch, P1, 25 A, rear mounting, 3 pole + N, 1 N/O, 1 N/C, STOP function, Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
172864
EAN
4015081694440
Product Length/Depth
340 mm
Product Height
70 mm
Product Width
86 mm
Product Weight
0.375 kg
Certifications
IEC/EN 60947
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P1-25/M4/K1-PG/N/HI11

Export product specification