Knowledge Search
Download document () of 20

174226
Model code: DOOR-3/54-T-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. Transparent door for IP65 IKA compact distribution board for damp locations, spare part, 3-rows 54 SU, incl. lock mechanism

General specifications

Product Name
Eaton xComfort IKA door
Catalog Number
174226
EAN
4015081706884
Product Length/Depth
45 mm
Product Height
586 mm
Product Width
418 mm
Product Weight
0.455 kg
Compliances
RoHS conform
Model Code
DOOR-3/54-T-IKA

Delivery program

Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Door
IKA
Spare part

Additional information

Functions
Spare part
Used with
Replacement door
IKA professional distribution board
IKA standard distribution board
IKA industrial distribution board
Spare parts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.