Download document () of 20
To be discontinued

176090
Model code: SPPVT2-10-2+PE

Eaton Moeller series xPole - SPPVT2.12 Surge Protection Device. Surge arrester, pluggable, 1000VDC, 2-pole+PE

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
176090
EAN
4015081712861
Product Length/Depth
90 mm
Product Height
65.5 mm
Product Width
53.4 mm
Product Weight
0.327 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVT2-10-2+PE

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

Technical data - electrical

Connection
For ungrounded systems
Voltage rating (Iu) - max
1000 V
Voltage protection level
3.7 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
0 V
Nominal voltage at DC
975 V
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
1170 V
PV-voltage - max
1170 V
Nominal discharge surge current (8/20)
15 kA
Discharge surge current (8/20) - max
40 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical data - mechanical

Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
2
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Degree of protection
IP20

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
0 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
0 W
Static heat dissipation, non-current-dependent
0.03 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
80 °C

Additional information

Features
Category type 2
Special features
Pluggable
System configuration type
IT

Export product specification