Download document () of 20

176884
Model code: LS-11DA-CC

Eaton Moeller® series LS Position switch, Rounded plunger, Basic device, expandable, 1 N/O, 1 NC (late-break), Cage Clamp, Yellow, Insulated material, -40 - +70 °C, version A

General specifications

Product Name
Eaton Moeller® series LS Position switch
Catalog Number
176884
EAN
4015081713264
Product Length/Depth
76 mm
Product Height
34 mm
Product Width
31 mm
Product Weight
0.051 kg
Certifications
IEC/EN 60947
Catalog Notes
  • Contacts with safety function, by positive opening to IEC/EN 60947-5-1
  • Contains a silicone seal to increase resistance to ozone, detergents and disinfectants.
Model Code
LS-11DA-CC

Features & Functions

Electric connection type
Cable entry metrical
Enclosure color
Yellow Cover
Enclosure material
Insulated material
Plastic
Features
Positive opening
Expandable
Forced opening
Switch function type
Slow-action switch

General

Connection type
Cage Clamp
Degree of protection
IP65
NEMA Other
Operating frequency
6000 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Rounded plunger
Rated impulse withstand voltage (Uimp)
4000 V AC
Repetition accuracy
0.15 mm (Contacts/switching capacity)
Suitable for
Safety functions
Type
  • Position switch
  • Safety position switch

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
25 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms
Temperature resistance
100 °C, Contact temperature of roller head

Climatic environmental conditions

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
400 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at DC-13, 110 V
0.6 A
Rated operational current (Ie) at DC-13, 125 V
0.8 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Supply frequency
Max. 400 Hz, Contacts

Actuator

Actuating force at beginning/end of stroke
1.0 N/8.0 N
Actuating torque of rotary drives
0.2 Nm
Actuator type
Plunger
Operating speed
For angle of actuation α = 0°/30°
Max. 1/0.5 m/s (with DIN cam, mechanical actuation)

Contacts

Control circuit reliability
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Safety

Explosion safety category for gas
None
Explosion safety category for dust
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.17 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification