Download document () of 20

178575
Model code: M22-WRJS2V

Eaton Moeller® series M22 Joystick, with one operating point per operating direction, with metal shaft, 2 positions, Bezel: titanium, maintained, Vertical

General specifications

Product Name
Eaton Moeller® series M22 Joystick
Catalog Number
178575
EAN
4015081739042
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.038 kg
Certifications
CE
CSA
IEC/EN 60947-5
VDE 0660
CSA-C22.2 No. 14-13
UL
CSA Class No.: 3211-03
CSA File No.: 012528
UL Category Control No.: NKCR
UL File No.: E29184
IEC/EN 60947
UL 508
CSA-C22.2 No. 94-91
Model Code
M22-WRJS2V

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Fitted with:
Front ring
Metal shaft
Filament bulb (24 V)

General

Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Opening diameter
22.5 mm
Operating frequency
2000 Operations/h
Product Category
RMQ-Titan
Type
Joystick

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Rated operational current (Ie) at AC-21, 400 V, 415 V
0 A

Communication

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Actuator

Actuating force
5 N
Actuator function
Maintained
Vertical
Number of actuation directions
2

Contacts

Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.