Download document () of 20

186761
Model code: M22-L-W-GB6

Eaton Moeller® series M22 Indicator light, RMQ-Titan, Flush, white, inscribed, ON

General specifications

Product Name
Eaton Moeller® series M22 Indicator light
Catalog Number
186761
EAN
4015081818006
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.007 kg
Certifications
UL File No.: E29184
UL Category Control No.: NKCR
CSA
CSA File No.: 012528
UL 508
CSA Class No.: 3211-03
CE
CSA-C22.2 No. 94-91
IEC/EN 60947-5
IEC/EN 60947
UL
CSA-C22.2 No. 14-05
VDE 0660
Model Code
M22-L-W-GB6

Features & Functions

Bezel color
Chrome
Bezel material
Other
Design
Flush
Fitted with:
Front ring
Inscription
Inscribed
Lens color
White

General

Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP67/IP69K
Opening diameter
22.5 mm
Overvoltage category
III
Pollution degree
3
Product category
RMQ-Titan
Rated impulse withstand voltage (Uimp)
4000 V AC
Size
Front diameter: 29.7 mm
Type
Indicator lights

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity
0.5 - 1.5 mm², solid
0.5 - 1.5 mm², stranded

Electrical rating

Rated insulation voltage (Ui)
250 V

Communication

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

eCAD model

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.