Eaton Moeller® series M30 Key-operated actuator, Flat Front, momentary, 2 positions, MS1–MS20, Key withdrawable: 0, Metal bezel
Product Name |
Eaton Moeller® series M30 Key-operated actuator
|
Catalog Number |
187072
|
Product Length/Depth |
36 mm
|
Product Height |
67 mm
|
Product Width |
46 mm
|
Product Weight |
0.06 kg
|
Certifications |
IEC/EN 60947
VDE 0660 CSA file No. 012528 CSA Class No.: 3211-03 DNV UL File No.: E29184 GL IEC/EN 60947-5 UL 508 CSA-C22.2 No. 14-05 CSA-C22.2 No. 94-91 CE marking UL Category Control No.: NKCR UL Listed CSA certified |
Model Code |
M30C-FWS-MS*
|
Bezel color |
Titanium
|
Bezel material |
Metal
|
Design |
Key operation lock mechanism
Flat front |
Fitted with: |
Front ring
|
Functions |
Stay-put/spring-return function, can be changed with coding parts M22-XC-Y
|
Key code |
Selectable
|
Accessories |
1 key included with supplied equipment.
|
Degree of protection |
NEMA 4X, 13
|
Degree of protection (front side) |
IP66
|
Lifespan, mechanical |
100,000 Operations
|
Opening diameter |
30 mm
|
Operating frequency |
100 Operations/h
|
Operating torque |
0.5 Nm
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product category |
RMQ-Titan
|
Size |
Front dimensions: Ø 36 mm
|
Switching angle |
40 °
|
Type |
Key-operated button
|
Mounting position |
As required
|
Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27 |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Connection to SmartWire-DT |
Yes
With SWD-RMQ connections |
Actuator color |
Black
|
Actuator function |
Key withdrawable in position 0
Spring-return Momentary |
Actuator type |
Key
|
Number of switch positions |
2
|
Force for positive opening - min |
0 N
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
Not applicable.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|