Download document () of 20

187077
Model code: M30C-FWJS4

Eaton Moeller® series M30 Joystick, RMQ-Titan, with metal shaft, 4 positions, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 Joystick
Catalog Number
187077
EAN
4015081821358
Product Length/Depth
36 mm
Product Height
93 mm
Product Width
46 mm
Product Weight
0.06 kg
Warranty
Certifications
VDE 0660
IEC/EN 60947
Model Code
M30C-FWJS4

Features & Functions

Bezel color
Chrome
Bezel material
Metal
Fitted with:
Filament bulb (24 V)
Retraction in 0-position
Front ring
Metal shaft

General

Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Opening diameter
30 mm
Operating frequency
2000 Operations/h
Product Category
RMQ-Titan
Size
Front dimensions: Ø 36 mm
Type
Joystick

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Rated operational current (Ie) at AC-21, 400 V, 415 V
0 A

Communication

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Actuator

Actuating force
5 N
Actuator function
Momentary
In every position
Number of actuation directions
4

Contacts

Force for positive opening - min
0 N

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.