Download document () of 20
Discontinued

198513
Model code: XV-102-A0-35TQRB-1E4

Eaton XV-102 Touch display for easyE4, 24 V DC, 3.5z, TFTcolor, ethernet

General specifications

Product Name
Eaton XV-102 Touch panel
Catalog Number
198513
EAN
7640130099500
Product Length/Depth
136 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.24 kg
Compliances
Eaton supports the product until its end of life
Certifications
CE marking
CSA-C22.2 No. 60950-1
UL Category Control No.: NWGQ2
UL Recognized
Certified by UL for use in Canada
UL 60950-01
EAC
IEC/EN 61131-2
CUL508
UL File No.: E208621
UL report applies to both US and Canada
CSA Class No.: NWGQ8
Model Code
XV-102-A0-35TQRB-1E4

Product specifications

Used with
EASY-E4
Type
Touch display for easyE4
Features
USB device
Slot for SD card
Ethernet interface
UL508, cUL approvals
Fanless CPU and system cooling, natural convection-based passive cooling
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Alpha numeric keyboard
Recipes
Message indication
Message system (incl. buffer and confirmation)
SW interfaces
Numeric keyboard
Color display
Printer output
1 x Ethernet 100base-TX/10base-T (built-in interface)
1 x USB host (built-in interface)
Fuse type
Built-in fuse (not accessible)
Enclosure material
Plastic
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
136 mm
Product category
XV-100
Resolution
  • 320 x 240 px
  • QVGA
Air pressure
795 - 1080 hPa (operation)
Display size
70 x 53 mm
Environmental conditions
Condensation: prevent with appropriate measures
Explosion safety category for gas
Explosion protection according to EN 13463_x
Explosion protection according to EN 61241-1
Explosion protection according to EN 60079-0
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
25 mm
Equipment heat dissipation, current-dependent Pvid
5 W
Front height
100 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Battery runtime
Back-up of real-time clock: CR 2032, non-replaceable (soldered)
Voltage type
DC
Conditions of acceptability
UL/CSA
The provided Ethernet Connection is only allowed to connect to inhouse networks.
The following end-product enclosures are required: Fire
The unit must be supplied via a SELV source.
The investigated Pollution Degree is: 2
Operating system
Windows CE 5.0 (license included)
Software
GALILEO, Visualization software, Engineering
Mounting method
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Display type
TFT
Color display, TFT
Standard front with standard membrane (fully enclosed)
Protection against polarity reversal
Yes
Relative humidity
10 - 90 % (non-condensing)
Rated control supply voltage
24 V DC (UAUX, -20 %/+25 %)
Degree of protection
IP20, rear (according to EN 60529-1)
Degree of protection (front side)
IP65
NEMA 4X
Number of colors of the display
65536
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
RoHs conformity
Yes
Memory
SD Memory Card Slot: SDA Specification 1.00 (External)
Functions
Process value representation (output) possible
Process default value (input) possible
Additional software components, loadable
Touch technology
Resistive touch
Glass with film touch sensor
Model
Plastic enclosure and glass panel in plastic frame
Interfaces
Ethernet (100Base-TX/10Base-T)
USB 2.0 host (not galvanically isolated)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
320
Number of pixels (vertical)
240
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Screen size (diagonal)
3.5 in
Static heat dissipation, non-current-dependent Pvs
5 W
Power consumption
2.5 W (USB Slave to USB Host)
9.5 W total
5 W
Protocol
EtherNet/IP
Other bus systems
MODBUS
TCP/IP
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Export product specification