Download document () of 20

199952
Model code: P1-40/V/SVB

Eaton Moeller® series P1 Main switch, 40 A, rear mounting, 3 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
199952
EAN
4015082953027
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
54 mm
Product Weight
0.265 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P1-40/V/SVB

Features & Functions

Features
Version as main switch
Version as maintenance-/service switch
Version as emergency stop installation
Fitted with:
Red rotary handle and yellow locking ring
Auxiliary contact
Functions
Emergency switching off function
Interlockable
Locking facility
Lockable in the 0 (Off) position
Number of poles
3

General information

Degree of protection
IP65
NEMA Other
Degree of protection (front side)
IP65
Lifespan, mechanical
300,000 Operations
Mounting method
Rear mounting
Mounting position
As required
Operating frequency
50 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
Main switch
Product Category
Main switch
Rated impulse withstand voltage (Uimp)
6000 V AC
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Switching angle
90 °

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity
1 x (1 - 4) mm², flexible with ferrules to DIN 46228
2 x (1 - 4) mm², flexible with ferrules to DIN 46228
1 x 10 mm² with fork terminal
2 x 10 mm² with fork terminal
Screw size
M4, Terminal screw
Tightening torque
1.6 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
290 kA
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
130 kA
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
30 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
30 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
17 A
Rated operational current (Ie) at AC-21, 440 V
40 A
Rated operational current (Ie) at AC-23A, 230 V
40 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-23A, 690 V
20 A
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW
Rated operational power at AC-3, 415 V, 50 Hz
15 kW
Rated operational power at AC-3, 690 V, 50 Hz
15 kW
Rated operational power at AC-23A, 220/230 V, 50 Hz
11 kW
Rated operational power at AC-23A, 400 V, 50 Hz
22 kW
Rated operational power at AC-23A, 690 V, 50 Hz
18.5 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
40 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Rated conditional short-circuit current (Iq)
80 kA
Rated short-time withstand current (Icw)
0.64 kA
640 A, Contacts, 1 second
Short-circuit protection rating
50 A gG/gL, Fuse, Contacts

Switching capacity

Load rating
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Red
Actuator type
Door coupling rotary drive

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.9 W
Rated operational current for specified heat dissipation (In)
40 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification