Download document () of 20

216515
Model code: M22-PV/K01

Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, Red, yellow

General specifications

Product Name
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
Catalog Number
216515
EAN
4015082165154
Product Length/Depth
90 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
0.052 kg
Certifications
CE
CSA File No.: 012528
IEC/EN 60947-5
CSA-C22.2 No. 14-05
UL
VDE 0660
CSA-C22.2 No. 94-91
IEC/EN 60947
UL Category Control No.: NKCR
CSA Class No.: 3211-03
UL 508
UL File No.: E29184
CSA
DNV
GL
LR
Catalog Notes
Max. number of contacts: four M22-(C)K01, …10 or two M22-(C)K02, …20, …11
Model Code
M22-PV/K01

Features & Functions

Base color
Yellow
Design
Mushroom-shaped
Classical
Features
Tamper-proof (according to ISO 13850, EN 418)
Illumination
Non-illuminated
Unlocking method
Pull-release

General information

Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Mounting method
Built-in
Opening diameter
22.5 mm
Operating frequency
600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ-Titan
Product category
RMQ-Titan
Size
Front dimensions: 35 mm
Type
Controlled stop pushbutton/emergency-stop button

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated operational voltage
24 V AC/DC (LED)

Short-circuit rating

Rated conditional short-circuit current (Iq)
1 kA

Communication

Connection to SmartWire-DT
No
Connection type
Screw connection

Actuator

Actuating force
50 N
Actuator color
Red
Actuator diameter
38 mm
Actuator function
Pull-to-release
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Knob travel
5.7 mm

Contacts

Force for positive opening - min
15 N
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Certification reports

eCAD model

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.