Eaton Moeller® series M22 Selector switch, RMQ-Titan, With thumb-grip, maintained, 2 positions, Bezel: titanium, big pack
Product Name |
Eaton Moeller® series M22 Selector switch
|
Catalog Number |
216868
|
EAN |
4015082168681
|
Product Length/Depth |
70 mm
|
Product Height |
30 mm
|
Product Width |
30 mm
|
Product Weight |
0.013 kg
|
Compliances |
CE
|
Model Code |
M22-WRK-GVP
|
Bezel color |
Titanium
|
Bezel material |
Plastic
|
Fitted with: |
Front ring
|
Degree of protection |
NEMA 4X, 13
|
Degree of protection (front side) |
IP66
|
Lifespan, mechanical |
100,000 Operations
|
Opening diameter |
22.5 mm
|
Overvoltage category |
III
|
Pollution degree |
3
|
Size |
Front diameter: 29.7 mm
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Actuator color |
Black
|
Actuator function |
Switching function latching
|
Actuator type |
Toggle
|
Number of switch positions |
2
|
Force for positive opening - min |
0 N
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
Not applicable.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|