Download document () of 20

218063
Model code: M22-CLED230-B

Eaton Moeller® series M22 Light element, LED, blue, front mount, 85-264VAC, spring clamp connection

General specifications

Product Name
Eaton Moeller® series M22 Accessory LED
Catalog Number
218063
EAN
4015082180638
Product Length/Depth
39 mm
Product Height
39 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
CSA-C22.2 No. 14-05
CSA Class No.: 3211-03
UL
CSA
IEC/EN 60947-5
UL File No.: E29184
CE
CSA File No.: 012528
CSA-C22.2 No. 94-91
IEC 60947-5-1
UL 508
UL Category Control No.: NKCR
Catalog Notes
Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany
Model Code
M22-CLED230-B

Features & Functions

Fitted with:
Diode
Light source
Light color
Blue

General

Degree of protection
IP20
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Operating torque
0.8 Nm
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Type
Light Unit
Voltage type
AC

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (solid)
0.75 - 2.5 mm²
Terminal capacity (stranded)
0.5 - 2.5 mm²

Electrical rating

Power consumption
Max. 0.33 W
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) - min
5 mA
Rated operational current (Ie) - max
15 mA
Rated operational voltage (Ue) at AC - max
264 V
Rated operational voltage (Ue) at AC - min
85 V
Rated operational voltage (Ue) at DC - max
0 V
Rated operational voltage (Ue) at DC - min
0 V

Communication

Connection to SmartWire-DT
No
Connection type
Front fixing

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

eCAD model

Installation videos

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.