Eaton Moeller® series M22 Carrier, +label, ARRET
| Product Name | 
                                                Eaton Moeller® series M22 Accessory Legend holder
                                             | 
| Catalog Number | 
                                                256791
                                             | 
| EAN | 
                                                4015082567910
                                             | 
| Product Length/Depth | 
                                                4 mm
                                             | 
| Product Height | 
                                                50 mm
                                             | 
| Product Width | 
                                                30 mm
                                             | 
| Product Weight | 
                                                0.002 kg
                                             | 
| Certifications | 
                                                UL/CSA certification not required
                                             | 
| Catalog Notes | 
                                                Complete
                                             | 
| Model Code | 
                                                M22S-ST-F0
                                             | 
| Color | 
                                                Black
                                             | 
| Design | 
                                                Round
                                             | 
| Inscription | 
                                                " ARRÊT "
                                             | 
| RAL-number | 
                                                9005
                                             | 
| Shape | 
                                                Rectangular
                                             | 
| Degree of protection | 
                                                IP66
                                             | 
| Opening diameter | 
                                                22 mm
                                             | 
| Product category | 
                                                Accessories
                                             | 
| Product category | 
                                                Accessories
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Connection to SmartWire-DT | 
                                                No
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                0 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0 W
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                0 A
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Please enquire
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                Not applicable.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |