Download document () of 20

286336
Model code: M22-D4-S-X7

Eaton Moeller® series M22 Position pushbutton, RMQ-Titan, Actuators non-flush, momentary, black, 4-fold, opposing pushbuttons not mechanically interlocked, Bezel: titanium, arrow up

General specifications

Product Name
Eaton Moeller® series M22 4-way pushbutton
Catalog Number
286336
EAN
4015082863364
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
55 mm
Product Weight
0.022 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-05
EN 60947-5
IEC 60947-5
UL 508
CSA Std. C22.2 No. 94-91
VDE
CSA
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
CSA File No.: 012528
IEC/EN 60947
UL File No.: E29184
CSA-C22.2 No. 94-91
VDE 0660
CE
UL Category Control No.: NKCR
IEC/EN 60947-5
UL
DNV
GL
LR
Catalog Notes
4-fold
Model Code
M22-D4-S-X7

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Design
Non-Flush
Classical
Features
Labelled
Fitted with:
Front ring
Functions
Opposing pushbuttons not mechanically interlocked
Inscription
4 white arrows

General

Degree of protection
NEMA 13
NEMA 4X
NEMA 3R
IP66
NEMA 12
Degree of protection (front side)
NEMA 4X
IP66
Lifespan, mechanical
200,000 Operations
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Product category
RMQ-Titan
Size
Front dimensions: 55 x 55 mm
Type
Pushbutton

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Communication

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Actuator

Actuating force
5 N
Actuator color
Black
Actuator function
Spring-return
Momentary

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.