
Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, bolted panel or DIN rail mounting, front connected/front connected, green, fuse-link NSD, BS88, IEC 60269
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
32NNSFGREEN
|
EAN |
5027590477031
|
Product Length/Depth |
26 mm
|
Product Height |
48 mm
|
Product Width |
77 mm
|
Product Weight |
92 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
|
Model Code |
FUSE HOLDER 32A 550V UNIT GREEN
|
Amperage Rating |
32 A
|
Voltage rating at AC |
550 V a.c.
|
Model |
Safeloc
|
Connection |
Front connected/front connected
|
Number of poles |
Single-pole
|
Fuse type |
NSD
|