Eaton Bussmann series low voltage british standard fuse, 10A, AC 550 V, V88/F1, 14 x 59 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NSD10
|
| EAN |
5027590504782
|
| UPC |
051712840255
|
| Product Length/Depth |
60 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
15.4 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |
| Amperage Rating |
10 A
|
| Voltage rating |
550 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
32NNS Safeloc fuse holder
SC32 Safeclip fuse holder |
| Fuse type |
NSD
|
| Fitted with: |
Offset bladed tags
|
| Construction |
BS88/F1
|