Download document () of 20

907873
Model code: T3-2-SOND*/EZ

Eaton Moeller® series T3 Non-standard switch, T3, 32 A, centre mounting, 2 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T3 Non-standard switch
Catalog Number
907873
Product Length/Depth
113 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.179 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
Model Code
T3-2-SOND*/EZ

Export product specification