Download document () of 20

907963
Model code: T5B-6-SOND*/X

Eaton Moeller® series T5B Non-standard switch, T5B, 63 A, rear mounting, Basic switch, 6 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T5B Non-standard switch
Catalog Number
907963
Product Length/Depth
163 mm
Product Height
85 mm
Product Width
85 mm
Product Weight
0.946 kg
Certifications
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
IEC/EN 60204
Model Code
T5B-6-SOND*/X

Export product specification