Download document () of 20

EP-400975
Model code: P3-80/Z

Eaton Moeller® series P3 Main switch, 80 A,Rear mounting, 3 pole, Form Z, Black, Door coupling rotary drive

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
EP-400975
EAN
4015082963347
Product Length/Depth
150 mm
Product Height
114 mm
Product Width
90 mm
Product Weight
0.36 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
UL
CE
IEC/EN 60204
UL 60947-4-1
UL Category Control No.: NLRV
IEC/EN 60947
UL File No.: E36332
VDE 0660
CSA
CSA Class No.: 3211-05
IEC/EN 60947-3
Model Code
P3-80/Z

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.