Download document () of 20

EP-501971
Model code: SPPVRT2-15-INSERT

PV-Surge protection device, 1500V, class 2 tested, replacement insert

General specifications

Product Name
Eaton xPole SPPVR insert
Catalog Number
EP-501971
EAN
9010653062929
Product Length/Depth
45 mm
Product Height
45 mm
Product Width
18 mm
Product Weight
0.071 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRT2-15-INSERT

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
Insert for surge arrester
Accessory/spare part type
Spare part
Other

Technical data - electrical

Material
Other

Additional information

Special features
Insert

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.