Download document () of 20

JBXER1G02FCSDSR

Front mount receptacle, IP40, size 1, 2 female contacts; JBXER1G02FCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G02FCSDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
8.93 g
Compliances
UL 1977

Product specifications

Current rating
15 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
15 A UL
Test voltage
760 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plating
Nickel Chrome
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
2
Nut material
Aluminium
Salt spray
48 hour

Export product specification