Download document () of 20

JBXFD1G02MCSDSR

Straight plug, IP40, size 1, 2 male contacts, cable clamp backshell; JBXFD1G02MCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD1G02MCSDSR
Product Length/Depth
44 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
15.46 g
Compliances
UL 1977

Product specifications

Current rating
15 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
15 A UL
Test voltage
760 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plating
Nickel Chrome
Plug type
Straight Plug
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
2
Salt spray
48 hour

Export product specification